Schneider-Electric
 
DL1AA024 picture- web-product-data-sheet
DL1AA024
incandescent bulb - for XY2CH emergency stop - clear - screw base - 6 W - 24 V
Schneider Electric
Characteristics
Main
Accessory / separate part designation Incandescent bulb
Accessory / separate part category Lighting accessories
Accessory / separate part destination XY2CH emergency stop rope pull switch
Sale per indivisible quantity 10
Complementary
Range compatibility Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part type Incandescent bulb
Product compatibility XY2CH latching emergency stop
[Us] rated supply voltage 24 V
Power dissipation in W 6 W
Bulb base Screw base
Signalling colour Clear
Product weight 0.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 6.5 cm
Package 1 Length 12.8 cm
Package 1 Weight 5 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months