This Application will be decommissioned as of January 7th 2025

DL1BA012 |
Schneider-Electric
 
DL1BA012 picture- web-product-data-sheet
DL1BA012
1 UNIT= 1 BULB
Schneider Electric
Characteristics
Main
Accessory / separate part designation Incandescent bulb
Accessory / separate part type Incandescent bulb
Accessory / separate part category Lighting accessories
[Us] rated supply voltage 12 V AC/DC
Signalling type Steady
Power dissipation in W 6 W
Signalling colour Clear
Diameter 18 mm
Length 35 mm
Sale per indivisible quantity 1
Complementary
Bulb base BA 15d
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 6.3 cm
Package 1 Length 12.7 cm
Package 1 Weight 8 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins