This Application will be decommissioned as of January 7th 2025

DL1BA030 |
Schneider-Electric
 
DL1BA030 picture- web-product-data-sheet
DL1BA030
Incandescent bulb, Harmony XB4, BA15d, clear, steady light, 6W, 24V AC/DC
Schneider Electric
Characteristics
Main
Accessory / separate part designation Incandescent bulb
Accessory / separate part type Incandescent bulb
Accessory / separate part category Lighting accessories
[Us] rated supply voltage 24 V AC/DC
Signalling type Steady
Power dissipation in W 6 W
Signalling colour Clear
Diameter 18 mm
Length 35 mm
Sale per indivisible quantity 1
Complementary
Bulb base BA 15d
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 12.700 cm
Package 1 Length 2.170 cm
Package 1 Weight 6.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.800 cm
Package 2 Width 12.700 cm
Package 2 Length 6.500 cm
Package 2 Weight 83.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 280
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.647 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 62
Contractual warranty
Warranty 18 months