Schneider-Electric
 
DL1BA048 picture- web-product-data-sheet
DL1BA048
Incandescent bulb, Harmony XB4, BA15d, clear, steady light, 6W, 48V AC
Schneider Electric
Characteristics
Main
Accessory / separate part designation Incandescent bulb
Accessory / separate part type Incandescent bulb
Accessory / separate part category Lighting accessories
[Us] rated supply voltage 48 V AC
Signalling type Steady
Power dissipation in W 6 W
Signalling colour Clear
Diameter 18 mm
Length 35 mm
Sale per indivisible quantity 1
Complementary
Bulb base BA 15d
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 6.3 cm
Package 1 Length 12.7 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.8 cm
Package 2 Width 6.3 cm
Package 2 Length 12.7 cm
Package 2 Weight 95.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 280
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.074 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months