Schneider-Electric
 
DL1BB220 picture- web-product-data-sheet
DL1BB220
incandescent bulb with BA15d base - 220 V
Schneider Electric
Characteristics
Main
Accessory / separate part designation Neon bulb
Accessory / separate part type Neon bulb
Accessory / separate part category Lighting accessories
[Us] rated supply voltage 220 V AC
Signalling type Steady
Power dissipation in W 6 W
Signalling colour Clear
Diameter 18 mm
Length 35 mm
Sale per indivisible quantity 1
Complementary
Bulb base BA 15d
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 6.4 cm
Package 1 Length 12.8 cm
Package 1 Weight 8 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months