Schneider-Electric
 
DL1BEJ picture- web-product-data-sheet
DL1BEJ
Incandescent bulb, Harmony XVB, BA 15d, 7W, 12V AC/DC
Schneider Electric
Characteristics
Main
Range compatibility Harmony XVD
Harmony XVB
Harmony XVP
Accessory / separate part designation Incandescent bulb
Accessory / separate part type Incandescent bulb
Accessory / separate part category Lighting accessories
Accessory / separate part destination Beacon and indicator bank
[Us] rated supply voltage 12 V
Signalling type Steady
Power dissipation in W 7 W
Sale per indivisible quantity 10
Complementary
Bulb base BA 15d
Net weight 0.09 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.7 cm
Package 1 Width 4.8 cm
Package 1 Length 6.4 cm
Package 1 Weight 8.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.8 cm
Package 2 Width 6.4 cm
Package 2 Length 12.7 cm
Package 2 Weight 89.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 120
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.274 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months