This Application will be decommissioned as of January 7th 2025

DL1CA024 |
Schneider-Electric
 
DL1CA024 picture- web-product-data-sheet
DL1CA024
clear incandescent bulb with BA9s base - 24 V
Schneider Electric
Characteristics
Main
Accessory / separate part type Incandescent bulb
Accessory / separate part category Lighting accessory
Accessory / separate part destination Illuminated push-button
[Us] rated supply voltage 24 V AC/DC
Signalling colour Clear
Sale per indivisible quantity 1
Complementary
Bulb base BA 9s
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 4.4 cm
Package 1 Length 10.6 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.4 cm
Package 2 Width 4.4 cm
Package 2 Length 10.6 cm
Package 2 Weight 29.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 389.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months