|
|
|
DL1CB006NSP
clear incandescent bulb with BA9s base - 6 V / 1.2 W
|
|
|
|
|
End of Commercialization JAN 29, 2021
|
|
|
|
|
Main
Range compatibility
|
Harmony XAC
|
Accessory / separate part type
|
Incandescent bulb
|
Accessory / separate part category
|
Lighting accessory
|
Accessory / separate part destination
|
Illuminated push-button
|
[Us] rated supply voltage
|
6 V AC/DC
|
Signalling colour
|
Clear
|
Sale per indivisible quantity
|
100
|
Complementary
Power dissipation in W
|
1.2 W
|
Bulb base
|
BA 9s
|
Diameter
|
11 mm
|
Length
|
28 mm
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|