|
|
|
DL1CD0065
LED bulb, Harmony XB4, BA9s, orange, 1.2W, 6V AC/DC
|
|
|
|
|
End of Commercialization JUL 28, 2023
|
|
|
|
|
Main
Range compatibility
|
Harmony XB4
|
Accessory / separate part type
|
LED bulb
|
Accessory / separate part category
|
Lighting accessory
|
Accessory / separate part destination
|
Illuminated push-button
|
[Us] rated supply voltage
|
6 V DC
|
Signalling colour
|
Orange
|
Sale per indivisible quantity
|
1
|
Complementary
Power dissipation in W
|
1.2 W
|
Bulb base
|
BA 9s
|
Product weight
|
0.002 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
4.5 cm
|
Package 1 Length
|
10.7 cm
|
Package 1 Weight
|
2.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
3.5 cm
|
Package 2 Width
|
4.5 cm
|
Package 2 Length
|
10.7 cm
|
Package 2 Weight
|
29.0 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|