Schneider-Electric
 
DL1CE048NSP picture- web-product-data-sheet
DL1CE048NSP
clear incandescent bulb with BA9s base - 48 V / 2.6 W
Schneider Electric
Characteristics
Main
Range compatibility Harmony XAC
Accessory / separate part type Incandescent bulb
Accessory / separate part category Lighting accessory
Accessory / separate part destination Illuminated push-button
[Us] rated supply voltage 48 V AC/DC
Signalling colour Clear
Sale per indivisible quantity 100
Complementary
Power dissipation in W 2.6 W
Bulb base BA 9s
Diameter 11 mm
Length 28 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 17.2 cm
Package 1 Length 18 cm
Package 1 Weight 2 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months