Schneider-Electric
 
DL1CF380 picture- web-product-data-sheet
DL1CF380
clear neon bulb for signalling - BA 9s - 400 V / 2.6 W
Schneider Electric
Characteristics
Main
Range compatibility Harmony XAC
Accessory / separate part type Neon bulb
Accessory / separate part category Lighting accessory
Accessory / separate part destination Illuminated push-button
[Us] rated supply voltage 400 V AC
Signalling colour Clear
Sale per indivisible quantity 10
Complementary
Power dissipation in W 2.6 W
Bulb base BA 9s
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.4 cm
Package 1 Length 10.7 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.5 cm
Package 2 Width 4.4 cm
Package 2 Length 10.7 cm
Package 2 Weight 30.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 800
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.893 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months