Schneider-Electric
 
DL1CS6220SP picture- Schneider-electric
DL1CS6220SP
blue neon bulb for signalling - BA 9s - 220..240 V
Schneider Electric
Characteristics
Main
Range compatibility Harmony XALE
Accessory / separate part type Neon bulb
Accessory / separate part category Lighting accessory
Accessory / separate part destination Illuminated push-button
[Us] rated supply voltage 220...240 V AC
Signalling colour Blue
Sale per indivisible quantity 100
Complementary
Bulb base BA 9s
Diameter 11 mm
Length 28 mm
Contractual warranty
Warranty 18 months