Schneider-Electric
 
DL1CS7220SP picture- Schneider-electric
DL1CS7220SP
orange neon bulb for signalling - BA 9s - 220/240 V
Schneider Electric
Characteristics
Main
Range compatibility Harmony XALE
Accessory / separate part type Neon bulb
Accessory / separate part category Lighting accessory
Accessory / separate part destination Illuminated push-button
[Us] rated supply voltage 220...240 V AC
Signalling colour Orange
Sale per indivisible quantity 100
Complementary
Bulb base BA 9s
Diameter 11 mm
Length 28 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months