Schneider-Electric
 
DL1EDGS picture- web-product-data-sheet
DL1EDGS
INCANDESCENT 5W 120VAC/DC
Schneider Electric
Characteristics
Main
Range compatibility Harmony XVM Optimum
Accessory / separate part category Lighting accessory
Accessory / separate part type Incandescent bulb
Accessory / separate part designation Incandescent bulb
Accessory / separate part destination Beacon and indicator bank
Bulb base BA 15d
Signalling type Steady
[Us] rated supply voltage 120 V AC/DC
Luminance 650 cd/m²
Sale per indivisible quantity 10
Complementary
Maximum power dissipation in W 5 W
Product weight 0.007 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 3.51 cm
Package 1 Length 8.8 cm
Package 1 Weight 8 g
Unit Type of Package 2 S01
Number of Units in Package 2 140
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.499 kg
Unit Type of Package 3 P06
Number of Units in Package 3 4480
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 60.84 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months