This Application will be decommissioned as of January 7th 2025

DL1GA006 |
Schneider-Electric
 
DL1GA006 picture- web-product-data-sheet
DL1GA006
incandescent bulb DL1 - BA 7s - 6 V - 1.2 W
Schneider Electric
Characteristics
Main
Accessory / separate part designation Incandescent bulb
Accessory / separate part type Incandescent bulb
Accessory / separate part category Lighting accessories
Accessory / separate part destination Illuminated push-button
[Us] rated supply voltage 6 V
Signalling type Steady
Complementary
Product compatibility XB2M.
XY2CB.
Power dissipation in W 1.2 W
Bulb base BA 7s
Signalling colour Clear
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 10.7 cm
Package 1 Weight 2 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months