This Application will be decommissioned as of January 7th 2025

DL1GA024 |
Schneider-Electric
 
DL1GA024 picture- web-product-data-sheet
DL1GA024
incandescent bulb DL1 - BA 7s - 24 V - 1.2 W
Schneider Electric
Characteristics
Main
Accessory / separate part designation Incandescent bulb
Accessory / separate part type Incandescent bulb
Accessory / separate part category Lighting accessories
Accessory / separate part destination Illuminated push-button
[Us] rated supply voltage 24 V
Signalling type Steady
Complementary
Product compatibility XY2CB.
XB2M.
Power dissipation in W 1.2 W
Bulb base BA 7s
Signalling colour Clear
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.5 cm
Package 2 Width 4.5 cm
Package 2 Length 11.0 cm
Package 2 Weight 20.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 371.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins