|
|
|
DL6BG
flash discharge tube for beacon and indicator bank - BA 15d - 120 V AC - 0.8 J
|
|
|
|
|
End of Commercialization JAN 19, 2021
|
|
|
|
|
Main
Range compatibility
|
Harmony XVM Optimum
|
Accessory / separate part category
|
Lighting accessory
|
Accessory / separate part type
|
Flash discharge tube
|
Accessory / separate part designation
|
Flash discharge tube
|
Accessory / separate part destination
|
Beacon and indicator bank
|
Bulb base
|
BA 15d
|
Signalling type
|
Flashing
|
[Us] rated supply voltage
|
120 V AC
|
Sale per indivisible quantity
|
1
|
Complementary
Flash energy
|
0.8 J
|
Flashing frequency
|
0.8 Hz
|
Net weight
|
0.022 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|