Schneider-Electric
 
DR5TE4U picture- web-product-data-sheet
DR5TE4U
TeSys F - Rectifier for LC1-F contactor - 110...127 V / 220...240 V
Schneider Electric
Characteristics
Main
Range TeSys
Device short name DR5TE
Product or component type Rectifier
Complementary
Product compatibility LC1F800
LC1F500
LC1F400
LC1F630
Range compatibility TeSys TeSys F
[Ue] rated operational voltage 110...230 V AC 40...400 Hz
Product weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.5 cm
Package 1 Length 8.8 cm
Package 1 Weight 81.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.573 kg
Offer Sustainability
SCIP Number 4d348b7c-7bfe-4374-99f6-3c8c01ceee7c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months