Schneider-Electric
 
DZ5CE005L6D picture- web-product-data-sheet
DZ5CE005L6D
INSULATE CABLE END 0,5ODI
Schneider Electric
Characteristics
Main
Range of product Linergy
Product or component type Cable end
Cable end size Short
Standards DIN 46228-4
Type of packing String of bags
Quantity per set 10 sets of 100
Cable cross section 0.5 mm²
Complementary
Cable end type Single conductor
Additional information Without marker tag holder
Colour White
Bezel material Halogen-free plastic
Tube material Copper conforming to ISO 1337
Number of cables 1
AWG gauge AWG 22
Bezel size Ø 3.1 mm
Tube diameter 1.3 mm
Length 12 mm
Tube length 6 mm
Product weight 0.085 kg
Environment
Product certifications UL
Ambient air temperature for operation -20…105 °C
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months