Schneider-Electric
 
DZ5CE0253D picture- web-product-data-sheet
DZ5CE0253D
Cable ends, Linergy TR cable ends, single conductor, Blue, 2.5mm², for insulated cable, long size, 10 sets of 100
Schneider Electric
Characteristics
Main
Range of product Linergy
Product or component type Cable end
Cable end size Long
Standards DIN 46228-4
Type of packing String of bags
Quantity per set 10 sets of 100
Cable cross section 2.5 mm²
Complementary
Cable end type Single conductor
Additional information Without marker tag holder
Colour Blue
Bezel material Halogen-free plastic
Tube material Copper conforming to ISO 1337
Number of cables 1
AWG gauge AWG 14
Bezel size Ø 4.7 mm
Tube diameter 2.5 mm
Length 24 mm
Tube length 18 mm
Product weight 0.254 kg
Environment
Product certifications UL
Ambient air temperature for operation -20…105 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 0.400 cm
Package 1 Length 1.400 cm
Package 1 Weight 0.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1000
Package 2 Height 4.500 cm
Package 2 Width 11.500 cm
Package 2 Length 22.000 cm
Package 2 Weight 250.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 7000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.975 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months