|
|
|
EBXA-ANT-5M
Com'X - External GPRS antenna
|
|
|
Main
Range
|
PowerLogic
|
Product or component type
|
Antenna
|
Bandwidth
|
850 MHz
900 MHz
1900 MHz
1800 MHz
2.1 GHz
|
Antenna gain
|
2.5 dBi
|
Average impedance
|
50 Ohm
|
Electrical connection
|
Cable SMA male 5 m
|
Complementary
Maximum voltage standing wave ratio
|
2
|
Colour
|
Black
|
Material
|
ABS (acrylonitrile butadiene-styrene)
|
Kit composition
|
Bracket
Antenna
|
Associated cable type
|
RG-58
|
Net weight
|
420 g
|
Compatibility code
|
Antenna
|
Environment
Ambient air temperature for operation
|
-40…85 °C
|
Offer Sustainability
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
|
|