This Application will be decommissioned as of January 7th 2025

EBXA-GPRS |
Schneider-Electric
 
EBXA- web-product-data-sheet
EBXA-GPRS
GPRS transmitter for Com'X 200/210/510
Schneider Electric
Characteristics
Main
Range PowerLogic
Accessory / separate part designation Accessory kit for GSM modem
Product or component type USB interface
Accessory / separate part category Communication accessory
Accessory / separate part destination GSM modem
Connector type SMA antenna
Type of modem Type quad band 900/1800 MHz, 850/1900 MHz
Kit composition Antenna
Environment
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…85 °C
Standards ETSI EN 301 511
Product certifications R&TTE directive 1999/5/EC
FCC part 15
Offer Sustainability
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov