This Application will be decommissioned as of January 7th 2025

EBXA-USB-ZIGBEE |
Schneider-Electric
 
EBXA- web-product-data-sheet
EBXA-USB-ZIGBEE
Zigbee receiver for Com'X 200/210/510
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type USB interface
Number of channels 1
Transmission frequency band 2405…2480 MHz FCC conforming to IEEE 802.15.4
2405…2480 MHz ETSI conforming to IEEE 802.15.4
Transmission rate 12 Mbps
Complementary
Ethernet protocol USB
Communication network type ZigBee
[Us] rated supply voltage 5 V DC
Current consumption TX (transmission) <= 100 mA for 5 V DC
RX (reception) <= 70 mA for 5 V DC
Height 19 mm
Depth 9 mm
Environment
Ambient air temperature for operation -25…85 °C
Ambient air temperature for storage -40…85 °C
Standards IEEE 802.15.4
Width 38 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 1.9 cm
Package 1 Length 0.9 cm
Package 1 Weight 0.015 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 10.0 cm
Package 2 Width 5.0 cm
Package 2 Length 5.0 cm
Package 2 Weight 34.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 35
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.33 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov