This Application will be decommissioned as of January 7th 2025

EEEP10100501080 |
Schneider-Electric
EEEP10100501080 picture- web-product-data-sheet
EEEP10100501080
Phd5-16 k FH Kettos csatlakozóaljzat (fehér)
Schneider Electric
Main
Range of product Classic
Product or component type Double socket-outlet
Complementary
Fixing mode By claws
By screws
Outlet poles configuration 2P + E
Rated current 10/16 A at 250 V AC
Colour tint Polar white
Connections - terminals Plug clamp
Material Stainless steel
Copper
PC
Environment
Standards EN 60669-1
Product certifications MEEI
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Depth 24 mm
Width 80 mm
Height 121 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration