This Application will be decommissioned as of January 7th 2025

EEEP20100110010 |
Schneider-Electric
EEEP20100110010 picture- web-product-data-sheet
EEEP20100110010
Phd2-16 kb ZO Csatlakozóaljzat szünetmentes hálózathoz (zöld)
Schneider Electric
Main
Range of product Classic
Product or component type Socket-outlet
Complementary
Fixing mode By screws
By claws
Outlet poles configuration 2P + E
Rated current 10/16 A at 250 V AC
Colour tint Green
Connections - terminals Plug clamp
Material Copper
PC
Stainless steel
Environment
Standards EN 60669-1
Product certifications MEEI
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Depth 26 mm
Width 71 mm
Height 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration