This Application will be decommissioned as of January 7th 2025

EEEP21100600060 |
Schneider-Electric
EEEP21100600060 picture- web-product-data-sheet
EEEP21100600060
Pab-10 kvb2 Koaxiális antenna-csatlakozóaljzat
Schneider Electric
Main
Range of product Arcus - Classic
Product or component type Antenna socket-outlet
Complementary
Wiring device mounting Flush
Maximum branch attenuation 10 dB 5…860 MHz
Fixing mode By screws
By claws
Material Stainless steel
Copper
Cast iron
Environment
Standards EN 50083
Product certifications CE
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Depth 23 mm
Width 71 mm
Height 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration