This Application will be decommissioned as of January 7th 2025
EEEP21101401040 |
Back
EEEP21101401040
Pf-3 FH Fedél koaxiális antenna-csatlakozóaljzathoz (fehér)
Download EEEP21101401040 product datasheet
Main
Range of product
Classic
Product or component type
Faceplate for TV-FM socket-outlet
Complementary
Number of modules
1 module
Fixing mode
By claws
By screws
Cover plate colour tint
Polar white
Material
PC
Environment
IP degree of protection
IP20
Depth
8.6 mm
Width
61 mm
Height
61 mm
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration