This Application will be decommissioned as of January 7th 2025
EEEP21103301030 |
Back
EEEP21103301030
Pf-3S Csomagolt SAT fedolap FH Fedél koaxiális antenna-csatlakozóaljzathoz (fehé
Download EEEP21103301030 product datasheet
Main
Range of product
Classic
Product or component type
Faceplate for TV-FM-SAT socket-outlet
Complementary
Number of modules
1 module
Fixing mode
By claws
By screws
Cover plate colour tint
Polar white
Material
PC
Environment
IP degree of protection
IP20
Depth
8.6 mm
Width
61 mm
Height
61 mm
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration