|
EEEP21500900060
Pid-4/4(4/4) kb2 Kettos telekommunikációs csatlakozóaljzat (II)
|
|
|
Main
Range of product
|
Arcus - Classic
|
Product or component type
|
Double telecom socket (II)
|
Complementary
Wiring device mounting
|
Flush
|
Socket number
|
2
|
Cable shielding type
|
UTP
|
Data socket type
|
RJ11 2 x 4 3 16 Mb/s
|
Number of inputs
|
2
|
Number of outputs
|
2
|
Number of modules
|
1 module
|
Fixing mode
|
By claws
By screws
|
Connections - terminals
|
LSA plus
|
Material
|
Stainless steel
PC
Copper
|
Environment
Standards
|
EN 60173
EN 60950
|
Product certifications
|
CE
|
Ambient air temperature for operation
|
5…40 °C
|
Ambient air temperature for storage
|
0…40 °C
|
IP degree of protection
|
IP20
|
Depth
|
23 mm
|
Width
|
71 mm
|
Height
|
71 mm
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
|