This Application will be decommissioned as of January 7th 2025

EEEP21502800060 |
Schneider-Electric
EEEP21502800060 picture- web-product-data-sheet
EEEP21502800060
Pid-C5U 8/8 kb2 Kettos adatátviteli csatlakozóaljzat Kat. 5
Schneider Electric
Main
Range of product Arcus - Classic
Product or component type Datacom CAT5 double
Complementary
Wiring device mounting Flush
Socket number 2
Cable shielding type UTP
Data socket type RJ45 2 x 8 5e 125 MHz
Number of modules 1 module
Fixing mode By screws
By claws
Connections - terminals LSA plus
Material Stainless steel
PC
Copper
Environment
Standards EN 60950
EN 60173
Product certifications CE
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Depth 23 mm
Width 71 mm
Height 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration