This Application will be decommissioned as of January 7th 2025
EEEP21507101110 |
Back
EEEP21507101110
PF-10B FH BICC közfedél SZCS (fehér)
Download EEEP21507101110 product datasheet
Main
Range of product
Classic
Product or component type
Adapter for BICC RJ45 socket-outlet
Product compatibility
BICC
Complementary
Number of modules
2 modules
Fixing mode
By screws
By claws
Cover plate colour tint
Polar white
Material
PC
Environment
IP degree of protection
IP20
Depth
8.6 mm
Width
61 mm
Height
61 mm
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration