This Application will be decommissioned as of January 7th 2025
EEEP21507501110 |
Back
EEEP21507501110
PF-10R FH R&M közfedél SZCS (fehér)
Download EEEP21507501110 product datasheet
Main
Range of product
Classic
Product or component type
Adapter for R&M RJ45 socket-outlet
Product compatibility
Reichle De Massari
Complementary
Number of modules
2 modules
Fixing mode
By claws
By screws
Cover plate colour tint
Polar white
Material
PC
Environment
IP degree of protection
IP20
Depth
8.6 mm
Width
61 mm
Height
61 mm
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Environmental Disclosure
Product Environmental Profile