This Application will be decommissioned as of January 7th 2025

EEEP21511301140 |
Schneider-Electric
EEEP21511301140 picture- web-product-data-sheet
EEEP21511301140
Pid2-L2C5eU 8/8 kb FH, UTP Kettos adatátviteli csatlakozóaljzat CAT5E, árnyékola
Schneider Electric
Main
Range of product Classic
Product or component type Datacom CAT5e UTP double
Complementary
Wiring device mounting Flush
Socket number 2
Cable shielding type UTP
Data socket type RJ45 2 x 8 5e 125 MHz
Number of modules 1 module
Fixing mode By claws
By screws
Colour tint Polar white (RAL 9010)
Connections - terminals LSA plus
Material PC
Copper
Stainless steel
Environment
Standards EN 60173
EN 60950
Product certifications CE
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Depth 23 mm
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.7 cm
Package 1 Width 8.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 0.069 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration