This Application will be decommissioned as of January 7th 2025
EEEP21800101030 |
Back
EEEP21800101030
Pf-6 FH Fedél audio csatlakozóhoz (fehér)
Download EEEP21800101030 product datasheet
Main
Range of product
Classic
Product or component type
Faceplate for audio socket-outlet
Product compatibility
Neutrik
Complementary
Number of modules
1 module
Fixing mode
By screws
By claws
Cover plate colour tint
Polar white
Material
PC
Environment
IP degree of protection
IP20
Depth
8.6 mm
Width
61 mm
Height
61 mm
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration