|
EEEP21800900060
Pad-0 Adapter audio csatlakozóhoz
|
|
|
Main
Range of product
|
Classic - Arcus
|
Product or component type
|
Audio socket
|
Complementary
Wiring device mounting
|
Flush
|
Socket number
|
1
|
Number of modules
|
1 module
|
Fixing mode
|
By claws
By screws
|
Material
|
PC
|
Environment
Product certifications
|
CE
|
Ambient air temperature for operation
|
5…40 °C
|
Ambient air temperature for storage
|
0…40 °C
|
IP degree of protection
|
IP20
|
Depth
|
17 mm
|
Width
|
71 mm
|
Height
|
71 mm
|
Offer Sustainability
|