This Application will be decommissioned as of January 7th 2025

EEEP22101600010 |
Schneider-Electric
EEEP22101600010 picture- web-product-data-sheet
EEEP22101600010
Pdk2-106 kb2 Alternatív (váltó-) kapcsoló
Schneider Electric
Main
Range of product Arcus - Classic
Product or component type Switch
Device presentation Insert
Switch function 2-way
Switch application Lighting
Complementary
Fixing mode By claws
By screws
Rated current 10 AX at 250 V AC 50 Hz
Connections - terminals Screw clamp terminal rigid
Material Copper
PC
Stainless steel
Environment
Standards MSZ-EN 60669-1:2000+A1
Product certifications CE
MEEI
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Depth 20 mm
Width 71 mm
Height 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration