This Application will be decommissioned as of January 7th 2025

EEEP22105400010 |
Schneider-Electric
EEEP22105400010 picture- web-product-data-sheet
EEEP22105400010
Pdk2-R 105 kb2 Zsalukapcsoló
Schneider Electric
Main
Range of product Classic - Arcus
Device presentation Roller shutter switch insert
Switch application Roller blind
Complementary
Rated current 10 A at 250 V AC 50 Hz
Connections - terminals Screw clamp terminals
Material Stainless steel
Copper
Environment
Standards EN 60669-1:2000+A1
Product certifications MEEI
CE
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Depth 29 mm
Width 71 mm
Height 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration