This Application will be decommissioned as of January 7th 2025

EEEP22106202050 |
Schneider-Electric
EEEP22106202050 picture- web-product-data-sheet
EEEP22106202050
Pb-3 C KR Világítós készlet csengo jellel (krém)
Schneider Electric
Main
Range of product Classic
Product or component type Rocker with pilot lamp
Complementary
Pilot light With pilot lamp
Number of modules 1 module
Number of gangs 1 gang
Fixing mode Clip-in
Marking Bell symbol
Cover plate colour tint Ivory
Material Plastic
Environment
Standards MSZ-EN 60669-1:2000+A1
IP degree of protection IP20
Depth 11 mm
Width 60.4 mm
Height 60.4 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration