This Application will be decommissioned as of January 7th 2025

EEEP22125801040 |
Schneider-Electric
EEEP22125801040 picture- web-product-data-sheet
EEEP22125801040
Pfk-2 FH Falon kívüli emelokeret, alacsony (fehér)
Schneider Electric
Main
Range of product Classic
Product or component type Surface mounting box
Product compatibility Classic
Complementary
Wiring device mounting Surface
Number of modules 1 module
Fixing mode By screws
Material PC
Environment
Standards EN 60669-1:2000+A1
IP degree of protection IP20
Depth 18 mm
Width 80 mm
Height 80 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration