This Application will be decommissioned as of January 7th 2025

EEEP22142301100 |
Schneider-Electric
EEEP22142301100 picture- web-product-data-sheet
EEEP22142301100
Pdk2-N101 IP44 kbK FH Egypólusú nyomó, kulcs jellel (fehér)
Schneider Electric
Main
Range of product Classic
Product or component type Push-button
Device presentation Insert + rocker
Switch function 1-pole
Complementary
Fixing mode By claws
By screws
Rated current 10 AX at 250 V AC 50 Hz
Colour tint Polar white
Connections - terminals Screw clamp terminal rigid
Material Copper
PC
Stainless steel
Environment
Standards MSZ-EN 60669-1:2000+A1
Product certifications CE
MEEI
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP44
Depth 20 mm
Width 80 mm
Height 80 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration