This Application will be decommissioned as of January 7th 2025

EEEP22142501100 |
Schneider-Electric
EEEP22142501100 picture- web-product-data-sheet
EEEP22142501100
Pdk2-R105 IP44 kb FH Zsalukapcsoló (fehér)
Schneider Electric
Main
Range of product Classic - Arcus
Device presentation Roller shutter switch insert
Switch application Roller blind
Complementary
Rated current 10 A at 250 V AC 50 Hz
Colour tint Polar white (RAL 9010)
Connections - terminals Screw clamp terminals
Material Stainless steel
Copper
Environment
Standards EN 60669-1:2000+A1
Product certifications MEEI
CE
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP40
Depth 29 mm
Width 71 mm
Height 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration