|
EEEP22145901050
Pk-1 IP44 FH Egyes keret (fehér)
|
|
|
Main
Range of product
|
Classic
|
Product or component type
|
1-gang frame
|
Complementary
Number of modules
|
1 module
|
Number of gangs
|
1 gang
|
Installation direction
|
Horizontal
Vertical
|
Fixing mode
|
Clip-in
|
Colour tint
|
Polar white (RAL 9010)
|
Material
|
PC
|
Environment
Standards
|
EN 60669-1
|
IP degree of protection
|
IP44
|
Depth
|
12 mm
|
Width
|
80 mm
|
Height
|
80 mm
|
Distance between centers
|
71 mm
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
|