This Application will be decommissioned as of January 7th 2025

EEEP22147002030 |
Schneider-Electric
EEEP22147002030 picture- web-product-data-sheet
EEEP22147002030
Pf-0 KR Vakfedél (krém)
Schneider Electric
Main
Range of product Classic
Product or component type Blind faceplate
Complementary
Number of modules 1 module
Fixing mode By claws
By screws
Cover plate colour tint Ivory
Material PC
Environment
IP degree of protection IP20
Depth 10.6 mm
Width 61 mm
Height 61 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration