This Application will be decommissioned as of January 7th 2025

EEEP22900300070 |
Schneider-Electric
EEEP22900300070 picture- web-product-data-sheet
EEEP22900300070
Pek-6 kb2 Fényero-szabályzós váltókapcsoló
Schneider Electric
Main
Range of product Classic - Arcus
Product or component type Dimmer
Switch function 2-way
Dimmer control Rotary
Complementary
Fixing mode By screws
By claws
Power range 60...600 W resistive
[Us] rated supply voltage 250 V AC 50 Hz
Network type AC
Network frequency 50 Hz
Fuse type F2.5 250 V 50 Hz
Connections - terminals Screw terminals rigid
Material Copper
Stainless steel
PC
Environment
Standards EN 60669-2-1
Product certifications CE
MEEI
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Depth 32 mm
Width 71 mm
Height 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information