This Application will be decommissioned as of January 7th 2025

EEEP22900402040 |
Schneider-Electric
EEEP22900402040 picture- web-product-data-sheet
EEEP22900402040
Pf-1 KR Fedélkészlet fényero- szabályzós kapcsolóhoz (krém)
Schneider Electric
Main
Range of product Classic
Product or component type Faceplate for dimmer
Complementary
Number of modules 1 module
Fixing mode By claws
By screws
Cover plate colour tint Ivory
Material PC
Environment
IP degree of protection IP20
Depth 20 mm
Width 61 mm
Height 61 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration