This Application will be decommissioned as of January 7th 2025

EEEP22901000070 |
Schneider-Electric
EEEP22901000070 picture- web-product-data-sheet
EEEP22901000070
Pek-H5 kb2 Fényeroszabályzó halogén lámpákhoz
Schneider Electric
Main
Range of product Classic - Arcus
Product or component type Dimmer
Switch function 1-way
Dimmer control Rotary
Complementary
Fixing mode By claws
By screws
Power range 20...500 W inductive
[Us] rated supply voltage 250 V AC 50 Hz
Network type AC
Network frequency 50 Hz
Fuse type T2 250 V 50 Hz
Connections - terminals Screw terminals rigid
Material Stainless steel
Copper
PC
Environment
Standards EN 60669-2-1
Product certifications CE
MEEI
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Depth 32 mm
Width 71 mm
Height 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information