This Application will be decommissioned as of January 7th 2025
EEEP22903802030 |
Back
EEEP22903802030
Pf-11 Csomagolt fedolap1 KR Fedél elektronikus mozgásérzékelohöz (krém)
Download EEEP22903802030 product datasheet
Main
Range of product
Classic
Product or component type
Faceplate for movement detector
Complementary
Number of modules
1 module
Fixing mode
By claws
By screws
Cover plate colour tint
Ivory
Material
PC
Environment
IP degree of protection
IP20
Depth
8.6 mm
Width
61 mm
Height
61 mm