This Application will be decommissioned as of January 7th 2025

EEEP22904800060 |
Schneider-Electric
EEEP22904800060 picture- web-product-data-sheet
EEEP22904800060
Pem-23 csomagolt mozgásérzékelo betét elektronikus mozgásérzékelo
Schneider Electric
Main
Range of product Classic - Arcus
Product or component type Movement detector
Complementary
Wiring device mounting Flush
Power range 25...400 W resistive
Movement detection area 10 x 6 m
Detection angle 180°
Selection modes Off
Automatic
On
[Us] rated supply voltage 250 V AC 50 Hz
Number of modules 1 module
Fixing mode By screws
By claws
Time delay 2 s...21 min
Connections - terminals Screw terminals
Material PC
Stainless steel
Copper
Environment
Standards CE
Product certifications FIMKO
NEMKO
SEMKO
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 0…40 °C
IP degree of protection IP20
Mounting height 2 m
Embedding depth 24 mm
Depth 24 mm
Width 71 mm
Height 71 mm