This Application will be decommissioned as of January 7th 2025

EEEP32100101030 |
Schneider-Electric
EEEP32100101030 picture- web-product-data-sheet
EEEP32100101030
Pk-1 FH Egyes keret (fehér)
Schneider Electric
Main
Range of product Classic
Product or component type 1-gang frame
Complementary
Number of modules 1 module
Number of gangs 1 gang
Installation direction Vertical
Horizontal
Fixing mode Clip-in
Colour tint Polar white (RAL 9010)
Material PC
Environment
Standards EN 60669-1
IP degree of protection IP20
Depth 12 mm
Width 80 mm
Height 80 mm
Distance between centers 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration