This Application will be decommissioned as of January 7th 2025

EEEP32100302040 |
Schneider-Electric
EEEP32100302040 picture- web-product-data-sheet
EEEP32100302040
Pk-3 KR Hármas keret (krém)
Schneider Electric
Main
Range of product Classic
Product or component type 3-gang frame
Complementary
Number of modules 3 modules
Number of gangs 3 gangs
Installation direction Vertical
Horizontal
Fixing mode Clip-in
Colour tint Ivory (RAL 1013)
Material PC
Environment
Standards EN 60669-1
IP degree of protection IP20
Depth 12 mm
Width 80 mm
Height 222 mm
Distance between centers 71 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration